??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23220.0450 Bedding Support
HELP_VARIABLE
Company
Halder
Description
EH 23220. - Bedding Supports
Bill of material
23220.0450 Bedding Support
BESTNR
Ref. No.
23220.0450
B3
25.0 mm
L1
387 mm
L2
110 mm
L3
30 mm
L4
200 mm
L5
30 mm
L6
89 mm
L7
- mm
B1
85 mm
B2
40 mm
D1
Thread
M 20
H1
40.0 mm
S
supporting way
11 mm
H3
25.0 mm
R
R24 mm
D2
Thread stud diameter
32 mm
BB
Load capacity max.
10.0 kN
E
EH 24400.
24420.0210
G
Weight
7300 g
Embedded user actions